Characteristics

  • Low conducted and radiated EMI (compliant to EN55032 Klasse B / CISPR-32)
  • LGA-6EP
  • Very low profile micropackage
  • Ideal for space constrained applications
  • 2 solder cycles supported
  • LGA-8EP
  • Very low profile micropackage
  • Ideal for space constrained applications
  • For direct connection to 24 V industrial voltage network
  • 2 solder cycles supported
  • LGA-9
  • Very low profile micropackage
  • Ideal for space constrained applications
  • 2 solder cycles supported
  • LGA-12
  • Very low profile micro package
  • Ideal for space constrained applications
  • For direct connection to 48 V industrial voltage network
  • Spread spectrum for optimized EMI performance
  • 2 solder cycles supported

Applications

  • Point-of-Load DC/DC applications
  • Replacement for linear regulators
  • Interface and microcontroller supply
  • DSP and FPGA power supply auxiliary voltages
  • Portable instruments
  • Battery powered equipment
  • Sensors

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

All
LGA-6EP
LGA-8EP
LGA-9
LGA-12
Filter article data
Filter by
 show   article  in  4 product lines
 article  in  4 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
Version
Type
L (mm)
W (mm)
H (mm)
Evaluation Kit
Samples
MagI³C-VDMM Variable Step Down MicroModule
171010502
2.5 - 5.5, 0.8 - 5.5, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current 1 A
Version Mode Select 
Type Open frame 
Length 3.2 mm
Width 2.5 mm
Height 1.6 mm
Evaluation Kit
MagI³C-VDMM Variable Step Down MicroModule
171010550
2.5 - 5.5, 0.8 - 5.5, 1.2 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current 1.2 A
Version Mode Select 
Type Overmolded 
Length 2.5 mm
Width 2.5 mm
Height 1.2 mm
MagI³C-VDMM Variable Step Down MicroModule
171010501
2.5 - 5.5, 0.8 - 5.5, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current 1 A
Version Power Good 
Type Open frame 
Length 3.2 mm
Width 2.5 mm
Height 1.6 mm
Evaluation Kit
MagI³C-VDMM Variable Step Down MicroModule
171010560
2.5 - 5.5, 0.6 - 4, 1 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current 1 A
Version Power Good 
Type Overmolded 
Length 3.5 mm
Width 3.5 mm
Height 1.5 mm
Evaluation Kit
MagI³C-VDMM Variable Step Down MicroModule
171020560
2.5 - 5.5, 0.6 - 4, 2 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current 2 A
Version Power Good 
Type Overmolded 
Length 3.5 mm
Width 3.5 mm
Height 1.5 mm
Evaluation Kit
MagI³C-VDMM Variable Step Down MicroModule
171030560
2.5 - 5.5, 0.6 - 4, 3 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current 3 A
Version Power Good 
Type Overmolded 
Length 3.5 mm
Width 3.5 mm
Height 1.5 mm
Evaluation Kit
MagI³C-VDMM Variable Step Down MicroModule
171960501
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.7 - 5.5
Output Voltage 0.6 - 5.5
Output Current 0.6 A
Version Mode Select 
Type Open frame 
Length 3.2 mm
Width 2.5 mm
Height 1.6 mm
Evaluation Kit
MagI³C-VDMM Variable Step Down MicroModule
171930601
3.5 - 36, 1 - 6, 0.3 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 36
Output Voltage 1 - 6
Output Current 0.3 A
Version Power Good 
Type Overmolded 
Length 5 mm
Width 2.5 mm
Height 1.8 mm
Evaluation Kit
MagI³C-VDMM Variable Step Down MicroModule
171936001
3.5 - 60, 0.85 - 6, 0.3 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 60
Output Voltage 0.85 - 6
Output Current 0.3 A
Version Mode Select 
Type Overmolded 
Length 8 mm
Width 5.5 mm
Height 2.4 mm
Evaluation Kit

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you! With just a few details, we can answer your enquiry.

design-in-support icon bleistift

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions
layout-review-support icon magnifying glass

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet
emc-filter-design-support icon funnel

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
thermal-design-support icon thermometer

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos

Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT

Videos

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos