Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
Power Module
Samples
Evaluation Boards MagI³C-VDMM
178010550
2.3 - 5.5, 0.8 - 5.5, 1.2 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.3 - 5.5
Output Voltage 0.8 - 5.5
Output Current 1.2 A
Power Module
Evaluation Boards MagI³C-VDMM
178010502
2.5 - 5.5, 0.8 - 5.5, 1 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDMM
178010501
2.5 - 5.5, 0.8 - 5.5, 1 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDMM
178010560
2.5 - 5.5, 0.6 - 4, 1 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDMM
178020560
2.5 - 5.5, 0.6 - 4, 2 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current 2 A
Power Module
Evaluation Boards MagI³C-VDMM
178030560
2.5 - 5.5, 0.6 - 4, 3 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current 3 A
Power Module
Evaluation Boards MagI³C-VDMM
178960501
2.7 - 5.5, 0.6 - 5.5, 0.6 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.7 - 5.5
Output Voltage 0.6 - 5.5
Output Current 0.6 A
Power Module
Evaluation Boards MagI³C-VDMM
178930601
3.5 - 36, 1 - 6, 0.3 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 36
Output Voltage 1 - 6
Output Current 0.3 A
Power Module
Evaluation Boards MagI³C-VDMM
178936001
3.5 - 60, 0.85 - 6, 0.3 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 60
Output Voltage 0.85 - 6
Output Current 0.3 A
Power Module

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos