Size Dimen­sions L
(mm)
W
(mm)
H
(mm)
Mount
EXT. LGA-12EP
10 6 3.1 SMT
LGA-16EP
9 9 3 SMT
NEW LGA-26
11 6 3 SMT

Characteristics

  • Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
  • LGA-12EP
  • For direct connection to 24 V industrial voltage network
  • Low profile LGA-package
  • Ideal for space constrained applications
  • 2 solder cycles supported
  • LGA-16EP
  • Low profile LGA-package
  • Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
  • Ideal for space constrained applications
  • 2 solder cycles supported
  • LGA-26
  • For direct connection to 24 V industrial voltage network
  • Sync function for custom switching frequencies
  • Low profile LGA-package
  • Ideal for space constrained applications
  • 2 solder cycles supported

Applications

  • Point-of-Load DC-DC applications from 18V, 15V, 12V, 9V, 5V industrial rails
  • Test and measurement equipment
  • Medical equipment
  • Interface supply
  • Supply of microcontrollers, microprocessors, DSPs, FPGAs
  • Industrial electronics
  • Telecommunications
  • EDA models: Design Examples
  • VDLM-LGA16EP_LGA-12EP

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

All
LGA-12EP
LGA-16EP
LGA-26
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
Evaluation Kit
Reference Design
Samples
MagI³C-VDLM Variable Step Down LGA Module
171023801
3.5 - 38, 0.85 - 13, 2 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current 2 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171013801
3.5 - 38, 0.85 - 13, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current 1 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171033801
3.5 - 38, 0.85 - 6, 3 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 6
Output Current 3 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171013802
3.5 - 38, 0.85 - 13, 1 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current 1 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171023802
3.5 - 38, 0.85 - 13, 2 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current 2 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171033802
3.5 - 38, 0.85 - 6, 3 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 6
Output Current 3 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171011801
4 - 18, 0.8 - 17, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current 1 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171021801
4 - 18, 0.8 - 17, 2 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current 2 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171031801
4 - 18, 0.8 - 17, 3 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current 3 A
Evaluation Kit
MagI³C-VDLM Variable Step Down LGA Module
171043601
4 - 36, 1 - 6, 4 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current 4 A
Evaluation Kit
Reference Design
MagI³C-VDLM Variable Step Down LGA Module
171053601
4 - 36, 1 - 6, 5 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current 5 A
Evaluation Kit
Reference Design

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you! With just a few details, we can answer your enquiry.

design-in-support icon bleistift

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions
layout-review-support icon magnifying glass

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet
emc-filter-design-support icon funnel

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
thermal-design-support icon thermometer

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT

Videos

Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources

Videos

Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos