Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
Power Module
Samples
Evaluation Boards MagI³C-VDLM
178013801
3.5 - 38, 0.85 - 13, 1 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDLM
178023801
3.5 - 38, 0.85 - 13, 2 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current 2 A
Power Module
Evaluation Boards MagI³C-VDLM
178033801
3.5 - 38, 0.85 - 6, 3 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 6
Output Current 3 A
Power Module
Evaluation Boards MagI³C-VDLM
178011801
4 - 18, 0.8 - 17, 1 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDLM
178021801
4 - 18, 0.8 - 17, 2 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current 2 A
Power Module
Evaluation Boards MagI³C-VDLM
178031801
4 - 18, 0.8 - 17, 3 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current 3 A
Power Module
Evaluation Boards MagI³C-VDLM
178043601
4 - 36, 1 - 6, 4 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current 4 A
Power Module
Evaluation Boards MagI³C-VDLM
178053601
4 - 36, 1 - 6, 5 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current 5 A
Power Module
Evaluation Boards MagI³C-VDLM
178013802
12 - 38, 0.85 - 13, 1 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 12 - 38
Output Voltage 0.85 - 13
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDLM
178023802
12 - 38, 0.85 - 13, 2 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 12 - 38
Output Voltage 0.85 - 13
Output Current 2 A
Power Module
Evaluation Boards MagI³C-VDLM
178033802
12 - 38, 0.85 - 6, 3 A
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 12 - 38
Output Voltage 0.85 - 6
Output Current 3 A
Power Module

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos