<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.7.0">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="24" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="50" name="dxf" color="7" fill="1" visible="no" active="no"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="53" name="tPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="54" name="bPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="88" name="SimResults" color="9" fill="1" visible="yes" active="yes"/>
<layer number="89" name="SimProbes" color="9" fill="1" visible="yes" active="yes"/>
<layer number="90" name="Modules" color="5" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="no" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="250" name="Descript" color="7" fill="1" visible="yes" active="yes"/>
<layer number="251" name="SMDround" color="7" fill="1" visible="yes" active="yes"/>
</layers>
<library>
<description>Würth Elektronik - Active Components - Power Modules (MagI³C Series) - Isolated Converter - MagI³C-FIRM

Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, 
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. 
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. 
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. 

Please contact us for more information: libraries@we-online.com 

Würth Elektronik eiSos GmbH &amp; Co. KG
EMC &amp; Inductive Solutions
www.we-online.com

Fusion360, Library Revision 2026a, 2026-08-17
Copyright: Würth Elektronik</description>
<packages>
<package name="WPME-FIRM_SIP8_L22W9.5H12" urn="urn:adsk.eagle:footprint:52226104/2">
<description>MagI³C-FIRM Fixed Isolated Regulator Module

Size: SIP-8, THT, 7pins
LXWXH=22X9.5X12mm</description>
<pad name="1" x="-8.89" y="2.05" drill="1"/>
<pad name="2" x="-6.35" y="2.05" drill="1"/>
<pad name="3" x="-3.81" y="2.05" drill="1"/>
<pad name="5" x="1.27" y="2.05" drill="1"/>
<pad name="6" x="3.81" y="2.05" drill="1"/>
<pad name="7" x="6.35" y="2.05" drill="1"/>
<pad name="8" x="8.89" y="2.05" drill="1"/>
<wire x1="-11" y1="4.75" x2="11" y2="4.75" width="0.1" layer="51"/>
<wire x1="11" y1="4.75" x2="11" y2="-4.75" width="0.1" layer="51"/>
<wire x1="11" y1="-4.75" x2="-11" y2="-4.75" width="0.1" layer="51"/>
<wire x1="-11" y1="-4.75" x2="-11" y2="4.75" width="0.1" layer="51"/>
<wire x1="-11.1" y1="4.85" x2="11.1" y2="4.85" width="0.2" layer="21"/>
<wire x1="11.1" y1="4.85" x2="11.1" y2="-4.85" width="0.2" layer="21"/>
<wire x1="11.1" y1="-4.85" x2="-11.1" y2="-4.85" width="0.2" layer="21"/>
<wire x1="-11.1" y1="-4.85" x2="-11.1" y2="4.85" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-11.3" y="-5.05"/>
<vertex x="11.13" y="-5.05"/>
<vertex x="11.300003125" y="5.05"/>
<vertex x="-11.3" y="5.05"/>
</polygon>
<circle x="-10" y="-3.75" radius="0.2" width="0.6" layer="51"/>
<circle x="-12" y="2" radius="0.2" width="0.4" layer="21"/>
<text x="0" y="5.75" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-6.75" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
</package>
<package name="WPME-FIRM_DIP24_L32W20H10.8" urn="urn:adsk.eagle:footprint:52126210/2">
<description>MagI³C-FIRM Fixed Isolated Regulator Module

Size: DIP-24, THT, 7pins
LXWXH=32X20X10.8mm</description>
<pad name="2" x="-11.43" y="-7.62" drill="1"/>
<pad name="11" x="11.43" y="-7.62" drill="1"/>
<pad name="14" x="11.43" y="7.62" drill="1"/>
<pad name="16" x="6.35" y="7.62" drill="1"/>
<pad name="22" x="-8.89" y="7.62" drill="1"/>
<pad name="23" x="-11.43" y="7.62" drill="1"/>
<pad name="3" x="-8.89" y="-7.62" drill="1"/>
<wire x1="-16" y1="10" x2="16" y2="10" width="0.1" layer="51"/>
<wire x1="16" y1="10" x2="16" y2="-10" width="0.1" layer="51"/>
<wire x1="16" y1="-10" x2="-16" y2="-10" width="0.1" layer="51"/>
<wire x1="-16" y1="-10" x2="-16" y2="10" width="0.1" layer="51"/>
<wire x1="-16.1" y1="10.1" x2="16.1" y2="10.1" width="0.2" layer="21"/>
<wire x1="16.1" y1="10.1" x2="16.1" y2="-10.1" width="0.2" layer="21"/>
<wire x1="16.1" y1="-10.1" x2="-16.1" y2="-10.1" width="0.2" layer="21"/>
<wire x1="-16.1" y1="-10.1" x2="-16.1" y2="10.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-16.3" y="-10.3"/>
<vertex x="16.130003125" y="-10.3"/>
<vertex x="16.3" y="10.3"/>
<vertex x="-16.3" y="10.3"/>
</polygon>
<circle x="-15" y="-9" radius="0.2" width="0.6" layer="51"/>
<circle x="-17" y="-9" radius="0.2" width="0.4" layer="21"/>
<text x="0" y="11" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-12" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
</package>
</packages>
<packages3d>
<package3d name="WPME-FIRM_SIP8_L22W9.5H12" urn="urn:adsk.eagle:package:52226106/3" type="model">
<description>MagI³C-FIRM Fixed Isolated Regulator Module

Size: SIP-8, THT, 7pins
LXWXH=22X9.5X12mm</description>
<packageinstances>
<packageinstance name="WPME-FIRM_SIP8_L22W9.5H12"/>
</packageinstances>
</package3d>
<package3d name="WPME-FIRM_DIP24_L32W20H10.8" urn="urn:adsk.eagle:package:52126212/3" type="model">
<description>MagI³C-FIRM Fixed Isolated Regulator Module

Size: DIP-24, THT, 7pins
LXWXH=32X20X10.8mm</description>
<packageinstances>
<packageinstance name="WPME-FIRM_DIP24_L32W20H10.8"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="WPME-FIRM_SIP8" urn="urn:adsk.eagle:symbol:53349463/1">
<pin name="-VIN" x="-10.16" y="-2.54" visible="pad" length="short" direction="in"/>
<pin name="+VIN" x="-10.16" y="2.54" visible="pad" length="short" direction="in"/>
<pin name="-VOUT" x="10.16" y="-2.54" visible="pad" length="short" direction="out" rot="R180"/>
<pin name="+VOUT" x="10.16" y="2.54" visible="pad" length="short" direction="out" rot="R180"/>
<pin name="CTRL" x="-10.16" y="0" visible="pad" length="short" direction="in"/>
<text x="0" y="5.842" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-7.62" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="6.35" y="-2.54" size="1.27" layer="94" rot="R180" align="center-left">VOUT-</text>
<text x="-6.35" y="2.54" size="1.27" layer="94" align="center-left">VIN+</text>
<text x="-6.35" y="-2.54" size="1.27" layer="94" align="center-left">VIN-</text>
<text x="6.35" y="2.54" size="1.27" layer="94" align="center-right">VOUT+</text>
<text x="-6.35" y="0" size="1.27" layer="94" align="center-left">CTRL</text>
<wire x1="-7.62" y1="-5.08" x2="7.62" y2="-5.08" width="0.254" layer="94"/>
<wire x1="7.62" y1="-5.08" x2="7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="7.62" y1="5.08" x2="-7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="-7.62" y1="5.08" x2="-7.62" y2="-5.08" width="0.254" layer="94"/>
</symbol>
<symbol name="WPME-FIRM_DIP24" urn="urn:adsk.eagle:symbol:53349464/1">
<pin name="-VIN" x="-10.16" y="-2.54" visible="pad" length="short" direction="in"/>
<pin name="+VIN" x="-10.16" y="2.54" visible="pad" length="short" direction="in"/>
<pin name="-VOUT" x="10.16" y="-2.54" visible="pad" length="short" direction="out" rot="R180"/>
<pin name="+VOUT" x="10.16" y="2.54" visible="pad" length="short" direction="out" rot="R180"/>
<text x="0" y="5.842" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-7.62" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="6.35" y="-2.54" size="1.27" layer="94" rot="R180" align="center-left">VOUT-</text>
<text x="-6.35" y="2.54" size="1.27" layer="94" align="center-left">VIN+</text>
<text x="-6.35" y="-2.54" size="1.27" layer="94" align="center-left">VIN-</text>
<text x="6.35" y="2.54" size="1.27" layer="94" align="center-right">VOUT+</text>
<wire x1="-7.62" y1="-5.08" x2="7.62" y2="-5.08" width="0.254" layer="94"/>
<wire x1="7.62" y1="-5.08" x2="7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="7.62" y1="5.08" x2="-7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="-7.62" y1="5.08" x2="-7.62" y2="-5.08" width="0.254" layer="94"/>
</symbol>
</symbols>
<devicesets>
<deviceset name="1770105311" urn="urn:adsk.eagle:component:53349467/1" prefix="U">
<description>MagI³C-FIRM Fixed Isolated Regulator Module
Regulated output voltage
Characteristics
Simple design (no transformer design know how required)
Leaded through-hole package for easy manufacturing and prototyping
Stand-alone solution (CIN and COUT integrated, no external components)
Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
High output power
Regulated VOUT
ON/OFF control Pin
Industrial standard package and pin configuration
Low conducted and radiated EMI (compliant to EN55032 / CISPR-32 class B)
UL62368 certified
Applications
Data acquisition
Test and measurement systems
Interface and microcontroller supply
Industrial controls

Details see: www.we-online.com/components/products/MAGIC-FIRM

Created by Ella 2026-08-17
2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WPME-FIRM_SIP8" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-FIRM_SIP8_L22W9.5H12">
<connects>
<connect gate="G$1" pin="+VIN" pad="2"/>
<connect gate="G$1" pin="+VOUT" pad="6"/>
<connect gate="G$1" pin="-VIN" pad="1"/>
<connect gate="G$1" pin="-VOUT" pad="7"/>
<connect gate="G$1" pin="CTRL" pad="3"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:52226106/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="CATEGORY" value="Power Modules"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="1770105311"/>
<attribute name="VALUE" value="36 Vin, 5Vout"/>
<attribute name="INPUT_VOLTAGE" value="36 V"/>
<attribute name="OUTPUT_VOLTAGE" value="5V"/>
<attribute name="OUTPUT_POWER" value="6 W"/>
<attribute name="ISOLATION_VOLTAGE" value="1600 V"/>
<attribute name="TYPE_OF_INSULATION" value="Functional"/>
<attribute name="LENGTH" value="22 mm"/>
<attribute name="WIDTH" value="9.5 mm"/>
<attribute name="HEIGHT" value="12 mm"/>
<attribute name="PACKAGE_SIZE" value="SIP-8"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/1770105311?ae"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="1750105311" urn="urn:adsk.eagle:component:53349468/1" prefix="U">
<description>MagI³C-FIRM Fixed Isolated Regulator Module
Regulated output voltage
Characteristics
Simple design (no transformer design know how required)
Leaded through-hole package for easy manufacturing and prototyping
Stand-alone solution (CIN and COUT integrated, no external components)
Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
High output power
Regulated VOUT
ON/OFF control Pin
Industrial standard package and pin configuration
Low conducted and radiated EMI (compliant to EN55032 / CISPR-32 class B)
UL62368 certified
Applications
Data acquisition
Test and measurement systems
Interface and microcontroller supply
Industrial controls

Details see: www.we-online.com/components/products/MAGIC-FIRM

Created by Ella 2026-08-17
2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WPME-FIRM_DIP24" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-FIRM_DIP24_L32W20H10.8">
<connects>
<connect gate="G$1" pin="+VIN" pad="22 23"/>
<connect gate="G$1" pin="+VOUT" pad="14"/>
<connect gate="G$1" pin="-VIN" pad="2 3"/>
<connect gate="G$1" pin="-VOUT" pad="16"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:52126212/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="CATEGORY" value="Power Modules"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="1750105311"/>
<attribute name="VALUE" value="36 Vin, 5Vout"/>
<attribute name="INPUT_VOLTAGE" value="36 V"/>
<attribute name="OUTPUT_VOLTAGE" value="5V"/>
<attribute name="OUTPUT_POWER" value="6 W"/>
<attribute name="ISOLATION_VOLTAGE" value="1500 V"/>
<attribute name="TYPE_OF_INSULATION" value="Functional"/>
<attribute name="LENGTH" value="32 mm"/>
<attribute name="WIDTH" value="20 mm"/>
<attribute name="HEIGHT" value="10.8 mm"/>
<attribute name="PACKAGE_SIZE" value="DIP-24"/>
<attribute name="MOUNT" value="THT"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/1750105311?ae"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
