MagI³C-FIMM Fixed Isolated MicroModule

Unregulated output voltage

Characteristics

  • Simple design (no transformer design know how required)
  • LGA-7 package for easy manufacturing and prototyping
  • Stand-alone solution (CIN and COUT integrated, no external components)
  • Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
  • Industrial standard package and pin configuration
  • Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
  • UL62368 approval
  • 3 solder cycles supported

Applications

  • Data acquisition
  • Test and measurement systems
  • Interface and microcontroller supply
  • Industrial controls

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

LGA-7
Filter article data
Filter by
 show   article  in  1 product lines
 article  in  1 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
PO (W)
Short Circuit Protection
VISO (V)
Type of Insulation
L (mm)
W (mm)
H (mm)
Evaluation Kit
Samples
MagI³C-FIMM Fixed Isolated MicroModule
1769205132
4.5 - 5.5, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 9 mm
Width 7 mm
Height 3.1 mm
Evaluation Kit

COMPACT. EFFICIENT. SILENT.

Isolated MicroModule by Würth Elektronik

COMPACT. EFFICIENT. SILENT.

Isolated MicroModule by Würth Elektronik

The MagI³C FIMM Fixed Isolated MicroModule series combines the features of an isolated power module with those of a classic MicroModule. It is realized in an LGA-7 housing and impresses with its miniaturized dimensions. The 1 W output power can be provided up to an ambient temperature of TA=100 °C without derating. Features like continuous short circuit protection (SCP) and dynamic power boost up to 300 mA for 500 ms ensures a robust performance for industrial applications. The module complies with EN55032 (CISPR-32) class B conducted and radiated emissions standard and requieres no external components for operation.

Compact, Efficient and Robust

Comparison of the WE-FIMM and a standard product in terms of conducted emissions and frequency

The FIMM module is particularly suitable for applications sensitive to supply interference, such as analog low-frequency circuits and relay-controlled circuits. The low para-sitic capacitance between the primary and secondary sides ensures a high degree of decoupling from high-frequency interference. Furthermore, this low parasitic capacitance mitigates common-mode interference propagation from the primary switching side to the secondary side of the converter.

Comparison of the WE-FIMM and a standard product in terms of coupling Capacity

Compared to regular, same-sized transformers, the FIMM feature less than 10% of the parasitic capacitance, as required by state-of-the-art isolated SMT power modules.

Size comparison of the WE-FIMM to a standard product

With its compact size the FIMM only needs 50 % of the space compared to conventional SMT-8 Modules. Combined with the functional isolation of 3000 V it is the perfect solution for space-constrained applications in the industrial sector providing galvanic isolated power supply.

Comparison between efficiency and output current

High and stable efficiency over the complete output current range. Due to its high efficiency of up to 91 % it supports a “cool design” and can therefore be used in an operating temperature range from -40 °C up to 100 °C without any derating. With the optimal temperature range for any industrial application and the integration of all core components it is reducing design effort and complexity to a minimum.

Comparison between nominal output power and ambient temperature of WE-FIMM

Derating curves with all possible operating modes. With the power boost feature additional current could be provided allowing the module to fulfil the demands in:

  • Unforcasted increases in load demands
  • Monotonic charging of capacitive loads
  • Backup power for momentary demands of the application

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you! With just a few details, we can answer your enquiry.

design-in-support icon bleistift

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions
layout-review-support icon magnifying glass

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet
emc-filter-design-support icon funnel

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
thermal-design-support icon thermometer

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT