IC manufacturers Xilinx

IC manufacturers (108)

Xilinx XC7S100-2FGGA676C | Demoboard EK-S7-SP701-G

Overview

TopologyFPGA
IC revision01

Description

The SP701 Evaluation Kit, equipped with the best-in-class performance-per-watt AMD Spartan™ 7 FPGA, is built for designs requiring sensor fusion such as industrial networking, embedded vision, and automotive applications. The SP701 features high I/O availability and I/O expansion capability via Pmods and FMC connectors, making it the largest IP development canvas for Spartan 7 FPGA users. The included XC7S100 FPGA is the highest density device of the Spartan 7 family. With 102K logic cells and 400 I/O pins, the XC7S100 pairs expandable connectivity with high processing capability, all in a form factor ideal for edge applications.

Typical applications

  • PFGA

Parts approved by Xilinx

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
VT(V (RMS))
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
Poles
L(mm)
Vaporphase process
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
–
Performance Rated Current12.4 A
Saturation Current @ 10%12 A
Saturation Current @ 30%24 A
–
Self Resonant Frequency45 MHz
–
Packaging Unit800 
DC Resistance7.5 mΩ
–
Length7.3 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
–
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance12.54 mΩ
–
Length7 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, 350 µH, 1500 V (RMS)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance350 µH
Insulation Test Voltage1500 V (RMS)
–
–
–
–
–
–
Packaging Unit28 
–
–
Length33.02 mm
–
Data rate1000BASE-T 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Packaging Unit2000 
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Packaging Unit2000 
–
Poles5 
Length7.52 mm
Vaporphase processYes 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Packaging Unit2000 
–
Poles8 
Length11.33 mm
Vaporphase processYes 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability