Topology | Motor Drive |
Input voltage | 550-850 V |
Output 1 | 420 V / 31 A |
IC revision | 1 |
This reference design demonstrates the use of silicon carbide (SiC) MOSFETs to optimize the performance of a motor drive for auxiliary motors in electric vehicles, as well as Heating Ventilation and Air Conditioning (HVAC) and other similar applications. This design features the top-side cooled U2 package that significantly increase system level power density and efficiency, while improving thermal management and board layout flexibility. SiC’s higher thermal conductivity and lower losses at higher switching frequencies enables smaller system size and cooling requirements, faster compressors and lower noise vibration harshness.
Input Voltage: 550 – 850 VDCSwitching Frequency: 10 – 32 kHzMaximum RMS Output Voltage: 420 VL-LOutput Power: 13 kWShort circuit protectionOpen loop mode for static testingSensorless FOC for permanent magnet synchronous machine (PMSM)CAN interface to PC based user interface
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64600211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.50 mm Male Header | 2 | – | PCB | – | Vertical | – | 2.5 | – | Male | 3 | Bag | THT | 3 | 250 | 20 | max. | 7.5 | – | – | |
![]() | 691213510002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | 5.08 | – | – | 14 | Box | THT | – | 250 | 20 | max. | 10.16 | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | |
![]() | 61300511821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 5 | – | – | – | Straight | – | 2.54 | Single | Socket Header | 3 | Tray | THT | – | 250 | 20 | max. | 13.2 | – | – | |
![]() | 61301021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 10 | – | – | – | Straight | – | 2.54 | Dual | Socket Header | 3 | Tray | THT | 3 | 250 | 20 | max. | 13.2 | – | – | |
![]() | 61301221021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 12 | – | – | – | Angled | – | 2.54 | Dual | Pin Header | 3 | Bag | THT | – | 250 | 20 | – | 15.24 | – | – | |
![]() | 61301221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 12 | – | – | – | Straight | – | 2.54 | Dual | Socket Header | 3 | Tray | THT | 3 | 250 | 20 | max. | 15.74 | – | – | |
![]() | 61301421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 14 | – | – | – | Angled | – | 2.54 | Dual | Pin Header | 3 | Bag | THT | – | 250 | 20 | – | 17.78 | – | – | |
![]() | 61302621021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 26 | – | – | – | Angled | – | 2.54 | Dual | Pin Header | 3 | Bag | THT | – | 250 | 20 | – | 33.02 | – | – | |
![]() | 61302621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 26 | – | – | – | Straight | – | 2.54 | Dual | Socket Header | 3 | Tray | THT | 3 | 250 | 20 | max. | 33.52 | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 64600211622 | SPEC |
![]() | 691213510002 | SPEC |
![]() | 61300511821 | SPEC |
![]() | 61301021821 | SPEC |
![]() | 61301221021 | SPEC |
![]() | 61301221821 | SPEC |
![]() | 61301421021 | SPEC |
![]() | 61302621021 | SPEC |
![]() | 61302621821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Samples |
---|