IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed CGD12HBXMP | Demoboard ERD300DA12SA-XM3

Evaluation Gate Driver Tool Optimized for the 1200 V XM3 Module Platform

Overview

TopologyPositive to Negative Converter
Input voltage800 V
IC revision1

Description

Wolfspeed’s CGD12HBXMP is a form-factor-fitting; two-channel gate driver for the 1200 V XM3 power module platform with inline gate pins. Each of the two gate drive channels is protected against over-current and reverse polarity. The on-board 2 W isolated power supplies support 80 kHz switching frequency.

Features

  • Optimized design for Wolfspeed’s All-SiC; Low Inductance; XM3 Power Modules
  • Complete Stackup; including: Modules; Cooling; Bussing; Gate Drivers; Voltage / Current Sensors; and Controller
  • High-Frequency; Ultra-Fast Switching Operation with Ultra-Low Loss; Low Parasitic Bussing
  • Enables Compact; Lightweight Systems
  • 2x Increased Power Density Compared to a Silicon Based Inverter
  • High Efficiency Operation
  • Reduced Thermal Requirements
  • Reduced System Cost

Typical applications

  • Vehicle Traction Inverters

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT(A)
Size
Version
Winding Style
L(µH)
LS(nH)
IR(A)
RDC max.(mΩ)
VR(V)
VT(V (AC))
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 6 A, 7.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current6 A
Saturation Current7.4 A
Size1280 
VersionPerformance 
–
Inductance22 µH
–
Rated Current4 A
DC Resistance36 mΩ
–
–
–
–
–
–
–
–
–
–
–
Self Resonant Frequency10.2 MHz
–
–Check availability
SPECWE-UCF SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1712 
VersionSMT 
Winding Stylesectional 
Inductance56 µH
Leakage Inductance330 nH
Rated Current7 A
DC Resistance4.7 mΩ
Rated Voltage80 V
Insulation Test Voltage500 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, 8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Saturation Current8 A
Size1280 
–
–
Inductance6.8 µH
–
Rated Current3.2 A
DC Resistance35 mΩ
–
–
Inductance 16.8 µH
Inductance 26.8 µH
Rated Current3.2 A
Rated Current 23.2 A
Saturation Current8 A
DC Resistance 10.027 Ω
DC Resistance 20.027 Ω
DC Resistance 10.035 Ω
DC Resistance 20.035 Ω
Self Resonant Frequency18 MHz
TypeCrossed 
–Check availability