IC manufacturers Toshiba

IC manufacturers (108)

Toshiba TLP5222 | Demoboard RD238

TLP5222

Overview

TopologyPositive to Negative Converter
Input voltage20-28 V
IC revisionRev.1

Description

2.5A peak current / Power device desaturation detection / Power device soft gate turn-off / Isolated fault status feedback

Features

(1) Peak output current
(2) Operating temperature
(3) Power supply voltage
(4) Threshold input current
(5) Supply current
(6) Propagation delay time
(7) DESAT leading edge blanking time
(8) DESAT mute time
(9) Common-mode transient immunity(10) Isolation voltage
(11) Safety standards
UL approved: ± 2.5 A (max): − 40 to 110 °C: 15 to 30 V: 6 mA (max): 5 mA (max): 250 ns (max): 1.4 μs (typ.): 25.5 μs(typ.): ± 25 kV/μs (min): 5000 Vrms (min): UL1577, File No. E67349cUL approved: CSA Component Acceptance Service No. 5A File No. E67349VDE approved : EN 60747-5-5, EN 62368-1 (Note 1)CQC approved : GB4943.1, GB8898 Japan Factory

Typical applications

  • • Isolated gate drive for IGBT / Power MOSFET • Industrial Inverters • AC Servos • Photovoltaic (PV) Inverters • Uninterruptible Power Supply (UPS)

More information

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
VOut3(V)
IOut3(mA)
VOut4(V)
IOut4(mA)
Vbuck(V)
NPRI : NSEC
LS(nH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
Pins
Type
G(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQSH SMT High Saturation Power Inductor, 4.7 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.1 A
Saturation Current4.9 A
DC Resistance108 mΩ
Self Resonant Frequency25 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Length4 mm
Width4 mm
Height2 mm
–
–
–
–
Operating Temperature -40 °C up to +120 °C
–
–Check availability
SPECWE-IBTI Isolated Buck Transformers, 36.5 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance36.5 µH
–
–
–
–
Input Voltage 7 - 26 V (DC)
Output Voltage 123 V
Output Current 1300 mA
Output Voltage 223 V
Output Current 2100 mA
Output Voltage 323 V
Output Current 3100 mA
Output Voltage 423 V
Output Current 4100 mA
Buck Voltage10.5 V
Turns Ratio1:2.33:2.33:2.33:2.33 
Leakage Inductance300 nH
Insulation Test Voltage3600 V (AC)
Switching Frequency 250 - 600
MountTHT 
Length23.36 mm
Width23.88 mm
Height24.14 mm
–
–
Pin length2.8 mm
–
Operating Temperature -40 °C up to +125 °C
PackagingTray 
–Check availability
SPECWR-PHD Socket Header, –, 1 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
–
Rated Current1 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Length2.94 mm
–
–
Pins4 
TypeStraight 
–
Working Voltage100 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–Check availability