| Topology | Full-Bridge Converter symmetrical isolated |
| Input voltage | 36-75 V |
| IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | RDC(mΩ) | fres(MHz) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | Material | Qty. | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCI SMT Flat Wire High Current Inductor | Inductance0.47 µH | – | – | DC Resistance1.35 mΩ | Self Resonant Frequency235 MHz | Performance Rated Current31.9 A | Saturation Current @ 10%9 A | Saturation Current @ 30%20 A | MaterialSuperflux | Packaging Unit1000 | –Check availability | |||
![]() | SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCI SMT Flat Wire High Current Inductor | Inductance3.3 µH | – | – | DC Resistance1.7 mΩ | Self Resonant Frequency26.5 MHz | Performance Rated Current33.2 A | Saturation Current @ 10%27.5 A | Saturation Current @ 30%45 A | MaterialMnZn | Packaging Unit120 | –Check availability | |||
![]() | SPECWE-LQS SMT Power Inductor, 680 µH, 0.35 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQS SMT Power Inductor | Inductance680 µH | Rated Current0.35 A | Saturation Current0.42 A | DC Resistance2650 mΩ | Self Resonant Frequency1.95 MHz | – | – | – | – | Packaging Unit1500 | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |