IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments tps61096A

TPS61096A 28-V Output Voltage Boost Converter with Ultra-Low Quiescent Current

Overview

TopologyBoost Converter
Input voltage1.8-5.5 V
Output 128 V / 0.25 A
IC revisionA

Description

The TPS61096A is a high output voltage boostconverter with ultra-low quiescent current. It isdesigned for products that require high efficiency atlight load conditions powered by either two-cellalkaline, or one-cell Li-Ion or Li-polymer battery.The TPS61096A integrates a 30-V power switch anda power diode. It can output up to 28 Volts. TheTPS61096A uses a PFM peak current controlscheme to obtain the highest efficiency over a widerange of input and output load conditions. It onlyconsumes 1 μA quiescent current and can achieve upto 70% efficiency under 10-μA load condition.The TPS61096A can also support selective inductorpeak current. With 250-mA current limit, theTPS61096A can reduce inductor ripple so that itreduces external component size for light loadapplications. With 500 mA current limit, theTPS61096A can provide 30 mA output current for aconversion from 3.3 V to 18 V.The TPS61096A integrates two-channel low-powerlevel shifters to convert low level signals to outputvoltage level signals for specific applications. It onlyconsumes 1-μA static current per channel andensures very low static and dynamic powerconsumption across the entire output range.The TPS61096A is available in a 12-pin 3.0-mm x2.0-mm WSON Package.

Features

  • 1 μA ultra-low IQ into VIN pin
  • Operating Input Voltage from 1.8 V to 5.5 V
  • Adjustable Output Voltage from 4.5 V to 28 V
  • Selectable Inductor Peak Current:– 0.25 A and 0.5 A
  • Integrated Power Diode
  • Integrated Level Shifters
  • 70% Efficiency at 10 μA load
  • 12-Pin 3-mm x 2-mm WSON Package

Typical applications

  • Sensor Power
  • General Purpose Bias/ Memory LCD Bias
  • Stylus
  • RF Mems Relay Power

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 2.2 µH, 700 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current700 mA
Rated Current 21000 mA
Saturation Current700 mA
DC Resistance200 mΩ
Self Resonant Frequency50 MHz
TypeLow RDC 
Height1 mm
Width1.2 mm
–
–
–
DC Resistance250 mΩ
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, 2.2 µH, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1500 mA
Rated Current 22100 mA
Saturation Current3500 mA
–
Self Resonant Frequency35 MHz
–
Height1.2 mm
Width2.5 mm
Performance Rated Current3.65 A
Saturation Current @ 10%2.25 A
Saturation Current @ 30%4.8 A
DC Resistance75 mΩ
–Check availability