IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC5320 | Demoboard TIDA-01606

10-kW, Bidirectional Three-Phase Three-Level (T-type) Inverter

Overview

TopologyPositive to Negative Converter
Input voltage600-1000 V
Output 1400 V / 18 A

Description

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and PFC stage. The design uses a switching frequency of 50kHz and a LCL output filter to reduce the size of the magnetics. A peak efficiency of 99% is achieved.The design shows how to implement a complete three phase AFE control in the DQ domain. The control and software is validated on the actual hardware and onhardware in the loop (HIL) setup.

Features

  • Rated nominal and maximum input voltage at 800-V and 1000-V DC, Max Power 10-kW/10-kVA at 400-V AC L-L 50 or 60 Hz
  • Compact output LCL filter with switching frequency of 50 kHz
  • < 2% output current THD at full load
  • Isolated driver ISO5852S with reinforced isolation for driving high-voltage SiC MOSFET and UCC5320S for driving middle Si IGBT
  • Isolated current sensing using AMC1301 for load current monitoring
  • TMS320F28379D control card for digital control with Trignometric Math Unit (TMU) to accelerate PLL computation, comparator sub-system for protection implementation and Control Law Accelerator (CLA) to offload the control loops to the co-processor.

Typical applications

  • String inverter, Central inverter, On-board (OBC) and wireless charger, DC charging (pile) station, Portable DC charger, Energy storage power conversion system (PCS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
Pins4 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length20.32 mm
–
–
–
PackagingBag 
Pins16 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
750343805
SPECTransformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
SizeEPX7 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length10.16 mm
Width9.14 mm
Height12.32 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
750343804
SPECTransformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
SizeEPX7 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length10.16 mm
Width9.14 mm
Height12.32 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability