IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC33420 | Demoboard TIDA-010279

Up to 1500V stackable battery management unit reference design for energy storage systems

Overview

TopologyOther Topology
IC revision00

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
IR(A)
Ports
VT DC(V (DC))
Working Voltage(V (DC))
Cr(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.25 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -40 °C up to +125 °C
Q-Factor15 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.9 mm
Pad Dimension0.3 mm
–
Inductance2.2 µH
Rated Current550 mA
Rated Current 2800 mA
Saturation Current280 mA
DC Resistance300 mΩ
Self Resonant Frequency80 MHz
TypeLow RDC 
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6045 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length6 mm
Width6 mm
Height4.5 mm
–
–
Inductance33 µH
–
–
Saturation Current2000 mA
–
Self Resonant Frequency12 MHz
–
Rated Current1.8 A
–
–
–
–
–Check availability
SPECWE-BMS Transformer for Battery Management Systems, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance400 MΩ
–
Length7.6 mm
Width9.5 mm
Height5.5 mm
–
–
Inductance450 µH
–
–
–
–
–
–
–
Ports1 
Insulation Test Voltage (DC)4300 V (DC)
Working Voltage1000 V (DC)
Creepage Distance5 mm
–Check availability