IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28704 | Demoboard PMP40144

36-57VIN,12V 2A PSR Reference Design for PoE

Overview

TopologyFlyback Converter
Input voltage36-57 V
Output 112 V / 2 A

Description

The PMP40144 is a 12V 2A reference design solution for PoE applications. The solution implements a high efficiency primary side controller UCC28704, eliminating feedback components(TL431, opto-coupler). The efficiency is >89% at full load. Integrated input UVLO, OVP and output OVP, OCP improves the power system reliability. The design is achieved in a compact form factor (68mm X 36mm X 15mm).

Features

Remark: BOM test-result PDF are added with schematic PDF.

89% full load efficiencyPrimary side regulation (PSR) eliminates opto-couplerInput UVLO, OVP, output OVPOutput overcurrent protection with automatic retrySize LWH 68mm36mm15mm

Typical applications

  • PoE

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
G(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
Pins2 
–
Length4.8 mm
Height1.8 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
750343666
SPECTransformer, 60 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance60 µH
–
Saturation Current3.9 A
–
MountTHT 
–
–
Length26.04 mm
Height15.88 mm
Pin length2.03 mm
–
Operating Temperature -40 °C up to +125 °C
PackagingTray 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins2 
TypeStraight 
Length5.08 mm
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability