IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28056 | Demoboard PMP23224

220-W active-clamp flyback battery charger reference design

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 122 V / 36 A
IC revisionA

Description

This reference design is a 220-W, active clamp flyback battery charger design with power factor correction (PFC) front end. This design takes a universal AC input of 90 V to 264 V and charges a battery with a VOUT range of 6-V to 22-V.

Features

Universal InputPower factor correction (PFC) front endHigh efficiency and low power lossClass B conducted EMI passedSeparate CC and CV loops to set the charge current and battery voltagePassive cooling only with no fan needed

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width8.5 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width10 mm
Height16 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeType S 
Operating Temperature -40 °C up to +125 °C
–
–
–
Rated Current3 A
Inductance1 mH
DC Resistance35 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeL 
Operating Temperature -40 °C up to +125 °C
–
–
–
Rated Current3 A
Inductance10 mH
DC Resistance105 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current2.5 A
Inductance0.15 mH
DC Resistance100 mΩ
–
–
–
Length16.5 mm
Width10.7 mm
–
MountTHT 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 nF
–
–
–
Insulation Resistance2.3 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
Rated Voltage16 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
750317259
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability