IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC2751 | Demoboard TIDA-00951

2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage36-60 V
Output 1400 V / 5 A
IC revisionE2

Description

Revision Updated Online and PJ was deliver to confidential customer. The 2-kW isolated bidirectional DC-DC converter reference design (TIDA-00951) is capable of power transfer between a 400-V DC-BUS and a 12-14 cell lithium battery pack for use in UPS, battery backup and power storage applications. This reference design works as active clamped boost converter with ZVS in the backup mode, transferring power from the 48V battery to the 400V DC-BUS. Operating as a voltage fed full-bridge battery charger, this reference design enables you to achieve >93% efficiency when charging a 48V battery from the 400V DC BUS. This reference design also has built-in protection for DC BUS and battery overcurrent as well as overvoltage protection.

Features

  • Digitally controlled isolated bidirectional DC/DC converter
  • Operates as active clamp full bridge boost converter with ZCS turn on along with ZVS at high load for the low-voltage FET and ZVS for high-voltage switches
  • Wide operating range from 36- to 60-V battery and 300- to 400-V DC bus
  • Cost optimized design using 100-V FET on low-voltage side, eliminates need for paralleling multiple FETs up to 2kW
  • Fast mode transfer from battery charging to back-up mode in less than 100uS
  • Uses the TMS320F28033 digital controller present on the TIDA-01281 reference design for controlling the workingHigh side current sensing for monitoring the battery current based on the INA240 on-board the TIDA-01141 reference design
  • Uses the reinforced isolated gate-driver UCC21520 present in the TIDA-01159 design for driving the high voltage full-bridge

Typical applications

  • Switch-Mode Power Supplies / DC-to-DC Converters / Companion Gate-Driver Devices for Digital Power Controllers / Gate Driver for Emerging Wide Band-Gap Power Devices (such as GaN)
  • Solar Power, Motor Control, UPS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, 9 mm, 6 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width9 mm
Height6 mm
Rated Current175 A
Inner ThreadM4 
Thread Length6 mm
Pins12 
–Check availability
750343383
SPECInductor, 46 mm, 47 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Width46 mm
Height47 mm
–
–
–
–
–Check availability
750343382
SPECTransformer, 57 mm, 40.1 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Width57 mm
Height40.1 mm
–
–
–
–
–Check availability