IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TS3A4751 | Demoboard BRD2506A

EFM32PG28 Pro Kit

Overview

TopologyOther Topology
Input voltage1.6-3.6 V
IC revisionA03

Description

The TS3A4751 device is a bidirectional, 4-channel,normally open (NO) single-pole single-throw (SPST)analog switch that operates from a single 1.6-V to3.6-V supply. This device has fast switching speeds,handles rail-to-rail analog signals, and consumes verylow quiescent power.The digital input is 1.8-V CMOS compatible whenusing a 3-V supply.The TS3A4751 device has four normally open (NO)switches. The TS3A4751 is available in a 14-pin thinshrink small-outline package (TSSOP) and in space-saving 14-pin VQFN (RGY) and micro X2QFN (RUC)packages.

Features

Low ON-State Resistance (RON)– 0.9 Ω Max (3-V Supply)– 1.5 Ω Max (1.8-V Supply)

  • RON Flatness: 0.4 Ω Max (3-V)
  • RON Channel Matching– 0.05 Ω Max (3-V Supply)– 0.15 Ω Max (1.8-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • High Current-Handling Capacity (100 mAContinuous)
  • Fast Switching: tON = 5 ns, tOFF = 4 ns
  • Supports Both Digital and Analog Applications
  • ESD Protection Exceeds JESD-22– ±4000-V Human Body Model (A114-A)– 300-V Machine Model (A115-A)– ±1000-V Charged-Device Model (C101)

Typical applications

  • EFM32PG28 Pro Kit that features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability