IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSM8S6C24S | Demoboard TPSM8S6C24SEVM-1PH

TPSM8S6C24 evaluation module

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.2 V / 35 A
IC revisionA

Description

The TPSM8S6C24EVM-1PH evaluation module (EVM) is configured to evaluate the operation of the TPSM8S6C24 power module in a single output configuration. The input voltage range is 5 V to 16 V, output voltage is 1.2 V and max output current is 35 A. The TPSM8S6C24SEVM-1PH allows programming and monitoring via the PMBus interface.

Features

Regulated 1.2-V output up to 35-A DC output currentConvenient test points for probing critical waveformsPMBus connector for easy connection with the USB adaptor

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability