IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSM863252RDX | Demoboard PMP41081E2

TPSM86325x 3V to 17V Input, 3A, Synchronous Buck Module in QFN Package

Overview

TopologyLLC Resonant Converter
Input voltage340-420 V
Output 112 V / 84 A
IC revision001

Description

The TPSM86325x is a simple, easy-to-use, high efficiency, high-power density, synchronous buck module with input voltage ranging from 3V to 17V and supports up to 3A continuous current.The TPSM86325x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

Features

  • Configured for a wide range of applications
  • 3V to 17V input voltage range
  • 0.6V to 10V output voltage range for TPSM863252
  • 0.6V to 5.5V output voltage range for TPSM863257
  • Fixed 3.3V output voltage for TPSM863253
  • 0.6V reference voltage
  • ±1% reference accuracy at 25°C
  • ±1.5% reference accuracy at –40°C to 125°C
  • Integrated 55mΩ and 24mΩ MOSFETs
  • 100μA low quiescent current
  • 1.2MHz switching frequency
  • Maximum 95% large duty cycle operation
  • Precision EN threshold voltage
  • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
  • TPSM863252 Eco-mode, TPSM863257 and TPSM863253 FCCM mode at light loading
  • Fast transient D-CAP3™ control mode
  • Easy layout with integrated bootstrap capacitor and inductor
  • Support start-up with prebiased output voltage
  • Non-latch for OV, OT, and UVLO protection
  • Cycle-by-cycle OC and NOC protection
  • –40°C to 125°C operating junction temperature
  • 3.3mm × 4mm × 2mm QFN package
  • Create a custom design using the TPSM863252 with the WEBENCH® Power Designer
  • Create a custom design using the TPSM863253 with the WEBENCH® Power Designer
  • Create a custom design using the TPSM863257 with the WEBENCH® Power Designer

Typical applications

  • AC/DC adapters/PSU
  • Factory automation and control
  • Merchant network and server PSU

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.47 µH, 3.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current3.35 A
Saturation Current @ 30%5.65 A
DC Resistance70 mΩ
Self Resonant Frequency160 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
–
–
Length2.5 mm
–
–
–
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
–
–
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance47 µF
Rated Voltage450 V (DC)
Endurance 10000
Ripple Current1120 mA
Leakage Current946 µA
Dissipation Factor20 %
Pitch7.5 mm
Diameter18 mm
Length31.5 mm
–
–
PackagingAmmopack 
–Check availability