IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSI3052-Q1 | Demoboard TPSI3052Q1EVM

TPSI3052-Q1 evaluation module with reinforced isolation and 15-V gate drive

Overview

TopologyOther Topology

Description

The TPSI3052Q1EVM is a two-copper layer board containing multiple test points and jumpers in order to fully evaluate the functionality of the TPSI3052-Q1 device.

Features

  • Qualified for automotive applications AEC-Q100
  • Test Points available for every pin and voltage supply to ensure correct functionality
  • External 750-V DC back to back MOSFETs on EVM. EVM rated for 500-V DC

Typical applications

  • Building automation • Factory automation and control
  • Battery management system
  • On-board charger, Hybrid, electric, and powertrain system

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Impedance @ 100 MHz2200 Ω
Maximum Impedance2200 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.5 Ω
TypeWide Band 
–Check availability