IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS929240-Q1 | Demoboard TPS929240EVM

TPS929240-Q1 evaluation module for 24-channel automotive LED driver

Overview

TopologyOther Topology

Description

The TPS929240-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS929240-Q1, a 12-channel 40-V highside LED driver with FlexLED™ interface to individually control output current and PWM dutycycle for automotive lighting applications. It also has LED open-circuit, short-to-ground, and single-LED short-circuit diagbostics. It supports entering pre-defined fail-safe states automatically when MCU connection is lost or without MCU control.

Features

  • 24-channel individual programmable precision highside constant current output
  • Up to 1-MHz clock frequency FlexLED™ serial interface
  • Progarmmable fail-safe mechanism with EEPROM
  • LED open-circuit, short-circuit and single-led short circuit diagnostic with built-in auto-ADC

Typical applications

  • Automotive exterior rear light, Automotive exterior headlight, Automotive interior ambient light, Automotive cluster display

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Center pin Ø(mm)
Plug OD(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Mount
L(mm)
H(mm)
Operating Temperature
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length12.7 mm
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Rated Current2 A
–
–
MountSMT 
Length4.5 mm
Height1.5 mm
Operating Temperature -55 °C up to +125 °C
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Maximum Impedance65 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
–Check availability
SPECWR-DC Power Jacks, –, 2 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5 A
Working Voltage30 V (AC)
PackagingBag 
MountTHT 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
TypeRight Angled 
–Check availability