IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS7N59 | Demoboard TPS7N59EVM-184

TPS7N59 evaluation module

Overview

TopologyOther Topology

Description

The TPS7N59EVM-184 evaluation module (EVM) is a reference design for engineering demonstration and evaluation of the TPS7N59, an ultra-low noise, ultra-high PSRR, 10A capable, RF low-dropout (LDO) linear regulator. Included in this user's guide are setup and operating instructions, thermal and layout guidelines, a printed circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).

Features

Embedded high speed load transient circuit included with the evaluation module.

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 2, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
MountTHT 
Length10 mm
Height11.5 mm
Rated Current24 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability