Topology | Buck Converter |
Input voltage | 4.5-14 V |
Switching frequency | 500-1000 kHz |
Output 1 | 0.6 V / 3 A |
IC revision | A |
The TPS7H4012EVM demonstrates the operation of a single TPS7H4012-SEP buck converter (plastic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as jumpers and test points for easy device configuration and performance validation.
Input voltage range from 4.5V to 14V6A maximum output currentSelectable switching frequencyHigh-current transient test circuit0.6V ±0.83% voltage reference over line, temperature and radiation
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74439346022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2.2 | 15.75 | 19.5 | 5.58 | 6.69 | 37 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74439346022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|