IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65295 | Demoboard TPS65295EVM-079

4.5-V to 18-V VIN complete DDR4 memory power solution

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency580-600 kHz
Output 12.5 V / 1 A

Description

The TPS65295 device provides a complete power solution for DDR4 memory system with the lowest total cost and minimum space. It meets the JEDEC standard for DDR4 power-up and power-down sequence requirement. The TPS65295 integrates two synchronous buck converters (VPP and VDDQ) and a 1-A sink and source tracking LDO (VTT) and a buffered low noise reference (VTTREF). The TPS65295 employs D-CAP3™ mode coupled with 600-kHz switching frequency for ease-of-use, fast transient, and support for ceramic output capacitors without an external compensation circuit.The VTTREF tracks ½ VDDQ within excellent 0.8% accuracy. The VTT, which provides both 1-A sink and source continual current capabilities, requires only 10-µF of ceramic output capacitor.The TPS65295 provides rich functions as well as excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT, and VTTREF in S4/S5 state. OVP, UVP, OCP, UVLO and thermal shutdown protections are also available. The part is available in a thermally enhanced 18-pin HotRod™ VQFN package and is designed to operate under the –40°C to 125°C junction temperature range.

Features

  • Synchronous buck converter (VDDQ)
  • Input voltage range: 4.5 V to 18 V
  • Output voltage fixed at 1.2 V
  • D-CAP3™ mode control for fast transient response
  • Continual output current: 8 A
  • Advanced Eco-mode™ pulse skip
  • Integrated 22-mΩ and 8.6-mΩ RDS(on) internal power switch
  • 600-kHz switching frequency
  • Internal soft start: 1.6 ms
  • Cycle-by-cycle overcurrent protection
  • Latched output OV and UV protections
  • Synchronous buck converter (VPP)
  • Input voltage range: 3 V to 5.5 V
  • Output voltage fixed at 2.5 V
  • D-CAP3™ mode control for fast transient response
  • Continual output current: 1 A
  • Advanced Eco-mode™ pulse skip
  • Integrated 150-mΩ and 120-mΩ RDS(on) internal power switch
  • 580-kHz switching frequency
  • Internal soft start: 1 ms
  • Cycle-by-cycle overcurrent protection
  • Latched output OV and UV protections
  • 1-A LDO (VTT)
  • 1-A continual sink and source current
  • Requires only 10 µF of ceramic output capacitor
  • Support high-z in S3
  • ±30-mV VTT output accuracy (DC+AC)
  • Buffered reference (VTTREF)
  • Buffered, low noise, ±10-mA capability
  • 0.8% output accuracy
  • Low quiescent current: 150 µA
  • Power good indicator
  • Output discharge function
  • Power up and power down sequencing control
  • Non-latch for OT and UVLO protections
  • 18-pin 3.0-mm × 3.0-mm HotRod™ VQFN package

Typical applications

  • DDR4 memory power supplies
  • Notebook, PC computers, and servers, Ultrabook, tablet computers, Single-board computer, computer on module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
Material
fres(MHz)
Version
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
–
–
DC Resistance3.41 mΩ
MaterialSuperflux 
Self Resonant Frequency105 MHz
VersionSMT 
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Packaging Unit1000 
–Check availability
SPECWE-SPC SMT Power Inductor, 4.7 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.2 A
Saturation Current3.2 A
DC Resistance52 mΩ
–
Self Resonant Frequency44 MHz
VersionSMT 
–
–
–
–
Packaging Unit500 
–Check availability