| Topology | Buck Converter |
| Input voltage | 2.5-5.5 V |
| Output 1 | 3.4 V / 3.5 A |
| Output 2 | 3.4 V / 1.5 A |
| Output 3 | 3.4 V / 0.4 A |
| Output 4 | 3.4 V / 1.5 A |
| Output 5 | 3.3 V / 0.3 A |
| IC revision | A |
The TPS65215Q1EVM is a fully assembled platform for evaluating the performance and functionality of the TPS65215-Q1 power management IC (PMIC). The EVM includes an onboard USB-to-I2C adapter, power terminals, and jumpers for all DC regulator inputs and outputs, as well as test points for common measurements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060VS75000 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples |
|---|