IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62160-Q1 | Demoboard PMP22951

3V-17V 1A Automotive Step-Down Converters in 2x2SON

Overview

TopologyBuck Converter
Input voltage12 V
Output 15 V
IC revisionB

Description

The TPS6216x-Q1 are easy to use synchronous step down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by using the DCS-Control™ topology.With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.The devices are available in adjustable and fixed output voltage versions and are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

Features

  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
  • Device temperature grade: –40°C to 125°C operating junction temperature range
  • Device HBM ESD classification level H2
  • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 1-A output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62170-Q1
  • Available in a 2-mm × 2-mm WSON-8 package

Typical applications

  • ADAS camera, Infotainment telematics, Body control module and gateway, Powertrain systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size3020 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Height2 mm
Inductance2.2 µH
Performance Rated Current3.6 A
Saturation Current @ 30%5.55 A
DC Resistance67 mΩ
Self Resonant Frequency42 MHz
Operating Voltage80 V
MountSMT 
Check availability