IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS62125DSG | Demoboard TIDA-010026

Robust interface reference design for EnDat2.2 absolute encoders

Overview

TopologyBuck Converter
Input voltage3-17 V
Output 110 V / 0.3 A
IC revisionE1

Description

The TPS62125 device is a high-efficiency synchronous step-down converter optimized for low and ultralow power applications providing up to 300-mA output current. The wide input voltage range of 3 V to 17 V supports 4-cell alkaline and 1- to 4-cell Li-Ion batteries in series configuration as well as 9-V to 15-V powered applications. The device includes a precise low-power enable comparator which can be used as an input supply voltage supervisor (SVS) to address system specific power-up and power-down requirements. The enable comparator consumes only 6-µA quiescent current and features an accurate threshold of 1.2 V typical as well as an adjustable hysteresis. With this feature, the converter can generate a power supply rail by extracting energy from a storage capacitor fed from high impedance sources such as solar panels or current loops. With its DCS-Control scheme the converter provides power-save mode operation to maintain highest efficiency over the entire load current range. At light loads the converter operates in pulse frequency modulation (PFM) mode and transitions seamlessly and automatically in pulse width modulation (PWM) mode at higher load currents. The DCS-Control™ scheme is optimized for low-output ripple voltage in PFM mode in order to reduce output noise to a minimum and features excellent AC load regulation. An open-drain power good output indicates once the output voltage is in regulation.

Features

  • Wide Input Voltage Range 3 V to 17 V
  • Input Supply Voltage Supervisor (SVS) With Adjustable Threshold and Hysteresis Consuming Typical 6-µA Quiescent Current
  • Wide Output Voltage Range 1.2 V to 10 V
  • Typical 13-µA Quiescent Current
  • 350-nA Typical Shutdown Current
  • Seamless Power Save Mode Transition
  • DCS-Control™ Scheme
  • Low Output Ripple Voltage
  • Up to 1-MHz Switching Frequency
  • Highest Efficiency over Wide VIN and VOUT Range
  • Pin to Pin Compatible with TPS62160/70
  • 100% Duty Cycle Mode
  • Power Good Open Drain Output
  • Output Discharge Function
  • Small 2-mm × 2-mm 8-pin WSON Package

Typical applications

  • 9-V to 15-V Standby Power Supply / Inverter (Negative VOUT)
  • 4-Cell Alkaline, 1- to 4-Cell Li-Ion Battery-Powered Applications / Energy Harvesting
  • Embedded Processing

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Center pin Ø(mm)
Plug OD(mm)
Type
Working Voltage(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height1.8 mm
–
–
Inductance22 µH
Rated Current0.7 A
Saturation Current1.1 A
DC Resistance290 mΩ
Self Resonant Frequency23 MHz
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
Rated Current5 A
–
–
–
Center pin Ø2 mm
Recommended Plug outer Ø5.3 mm
TypeRight Angled 
Working Voltage24 V (DC)
–Check availability