IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563240

TPS563240 17-V, 3-A 1.4 MHz Synchronous Step-Down Voltage Regulator

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 17 V / 3 A
IC revision*

Description

The TPS563240 is a simple, easy-to-use, 3-A synchronous step-down regulator in SOT-23 package. The peak transient output current can be 3.5A. The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current. This switching regulator employs D-CAP3 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS563240 operates in pulse skip mode, which maintains high efficiency during light load operation. With Out-of-Audio™ (OOA) operation implemented, The TPS563240 maintain Fsw over 25kHz under light load condition. The TPS563240 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

Features

  • 3-A converter integrated 70-mΩ and 30-mΩ FETs, support 3.5-A transient
  • D-CAP3™ mode control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.6 V to 7 V
  • Pulse-skip mode with Out-of-Audio™ (OOA) operation, light load operation with Fs over 25 kHz
  • 1.4-MHz switching frequency
  • Low shutdown current less than 10 μA
  • 1% feedback voltage accuracy (25 ºC)
  • Startup from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.7 ms

Typical applications

  • Wireless routers / Access point networks / Broadband modem
  • Surveillance
  • TV / set-top boxes

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.56 µH, 13.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.56 µH
Performance Rated Current13.65 A
Saturation Current @ 30%14.7 A
DC Resistance7 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%6.9 A
–
–
Packaging Unit1000 
–Check availability
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 13.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current13.15 A
Saturation Current @ 30%12.7 A
DC Resistance7.5 mΩ
Self Resonant Frequency75 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%5.8 A
–
–
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 30%19 A
–
Self Resonant Frequency85 MHz
–
MountSMT 
Saturation Current @ 10%8 A
DC Resistance4.6 mΩ
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 30%14 A
–
Self Resonant Frequency72 MHz
–
MountSMT 
Saturation Current @ 10%4.5 A
DC Resistance6.6 mΩ
MaterialSuperflux 
Packaging Unit1000 
–Check availability