IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563212

TPS563212 Step-Down Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage4-18 V
Output 13.3 V / 3 A

Description

The TPS563212 is a single, advanced emulated current mode (AECM) control, synchronous buck converter,that is able to deliver 3-A continuous output current, providing selectable Eco-mode operation or FCCM operation and a selectable power-good indicator or external soft start by the configuring the MODE pin. Powersequencing is possible by correctly configuring the enable, power-good indicator, or external soft start. Thedevice implements an AECM control, which can get fast transient response with fixed frequency. The fast transient response results in low voltage drop and fixed frequency brings a better jitter permanence and predictable frequency for EMI design. The optimized internal compensation network minimizes the external component counts and simplifies the control loop design over a wide voltage output range.

Features

  • 4.2-V to 18-V input voltage
  • 0.6-V to 7-V output voltage
  • Up to 3-A continuous output current
  • 45-ns minimum switching on time
  • 98% maximum duty cycle
  • High efficiency
  • Integrated 66-mΩ and 33-mΩ MOSFETs
  • 120-μA typical quiescent current
  • Highly flexible and easy to use
  • Selectable Eco-mode or FCCM operation
  • Selectable power-good indicator or external soft start – Precise enable input
  • High accuracy
  • ±1% (25°C) reference voltage accuracy
  • ±8.5% switching frequency tolerance
  • Small solution size
  • Internal compensation for ease of use
  • SOT-5X3 package
  • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS563212 with the WEBENCH® Power Designer

Typical applications

  • Set-top box (STB), digital TV, Smart speaker, Wired networking, broadband, Surveillance

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length2.54 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
Pins1 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.65 mm
Width6.45 mm
Height3 mm
–
–
Inductance2.2 µH
Performance Rated Current10.85 A
Saturation Current @ 30%16.25 A
DC Resistance10.5 mΩ
DC Resistance11.55 mΩ
Self Resonant Frequency37 MHz
MountSMT 
Pins2 
–
Rated Current8 A
–
–Check availability