IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562211

4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583

Overview

TopologyBuck Converter
Input voltage4.2-18 V
Output 15 V / 2 A

Description

The TPS562211 is a cost effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (Force Continuous Conduction Mode) operation. Selectable Power-Good indicator or external Soft-Start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring the Enable, Power-Good indicator or external Soft-Start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. It supports up to 2 A continuous output current at output voltages between 0.6 V and 7 V.The device provides fast transient response with true fixed switching frequency through the use of the Advanced Emulated Current Mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection and thermal shutdown.The device is available in 1.6-mm x 2.1-mm SOT583 package.

Features

  • Input voltage: 4.2 V to 18 V
  • Output voltage: 0.6 V to 7 V-Up to 2-A continuous output current-Minimum switching on-time: 45-ns-Maximum duty cycle: 98%
  • High efficiency-Integrated 66-mΩ and 33-mΩ MOSFETs-Quiescent current 120-µA typical
  • Highly flexible and easy-to-use-Selectable Eco-mode or FCCM operation-Selectable power good indicator or external soft start-Precise enable input
  • High accuracy-Reference voltage accuracy: ±1% (25°C)-Switching frequency tolerance: ±8.5%
  • Small solution size-Internal compensation for ease of use-SOT583 package-Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS562211 with the WEBENCH® Power Designer

Typical applications

  • Set-top box (STB), digital TV, Smart speaker, Surveillance
  • Wired networking, broadband

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length2.54 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
Pins1 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6060 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.65 mm
Width6.45 mm
Height6.1 mm
–
–
Inductance4.7 µH
Performance Rated Current9.6 A
Saturation Current @ 30%13 A
DC Resistance13 mΩ
DC Resistance14.3 mΩ
Self Resonant Frequency28 MHz
MountSMT 
Pins2 
–
Rated Current7.4 A
–
–Check availability