IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54340

TPS54340 42 V Input, 3.5 A, Step Down DC-DC Converter with Eco-mode™

Overview

TopologyBuck Converter
Input voltage7-42 V
Switching frequency100-2500 kHz
Output 15 V / 3.5 A

Description

The TPS54340 is a 42 V, 3.5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 μA. Shutdown supply current is reduced to 1 μA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54340 is available in an 8-pin thermally enhanced HSOIC PowerPAD™ package.

Features

  • 4.5 V to 42 V (45 V Abs Max) Input Range
  • 3.5 A Continuous Current, 4.5 A Minimum Peak Inductor Current Limit
  • Current Mode Control DC-DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146 μA Operating Quiescent Current
  • 1 μA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft-Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH™ Software Tool

Remarks:

  • Inductor value near to the output voltage is only considered I.e 11uH.

Typical applications

  • 12 V, 24 V Industrial, Automotive and

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(A)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
–
Self Resonant Frequency110 MHz
MountSMT 
Performance Rated Current16.4 A
Saturation Current @ 10%4 A
Saturation Current @ 30%11 A
DC Resistance4.3 mΩ
MaterialSuperflux 
Packaging Unit1000 
–
–
–
–
DC Resistance4.73 mΩ
–
–
–
Height4.8 mm
–Check availability
SPECWE-PDF SMT Power Inductor, 11 µH, 5.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance11 µH
Saturation Current5.3 A
Self Resonant Frequency25 MHz
MountSMT 
–
–
–
–
–
Packaging Unit500 
–
–
–
–
DC Resistance15.8 mΩ
–
Rated Current6.9 A
–
Height6.1 mm
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
MountSMT 
–
–
–
–
–
Packaging Unit4000 
Impedance @ 100 MHz300 Ω
Maximum Impedance350 Ω
Maximum Impedance200 MHz 
Rated Current 23000 mA
DC Resistance50 mΩ
TypeHigh Current 
Rated Current2 A
Impedance @ 1 GHz97 Ω
Height0.9 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
MountSMT 
–
–
–
–
–
Packaging Unit2000 
Impedance @ 100 MHz400 Ω
Maximum Impedance460 Ω
Maximum Impedance110 MHz 
Rated Current 24500 mA
DC Resistance20 mΩ
TypeHigh Current 
Rated Current4.5 A
Impedance @ 1 GHz108 Ω
Height3.2 mm
–Check availability