IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54327 | Demoboard TIDA-00432

Synchronization of JESD204B Giga-Sample ADCs using Xilinx Platform for Phased Array Radar Systems

Overview

TopologyBoost Converter
IC revisionA

Description

This system level design shows how two ADC12J4000 evaluation modules (EVMs) can be synchronized together using a Xilinx VC707 platform. The design document describes the required hardware modifications and device configurations, including the clocking scheme. Example configuration files are shown for each EVM. The FPGA firmware is described and the relevant Xilinx IP block configuration parameters are shown. Data taken on the actual hardware is shown and analyzed, showing synchronization within 50 ps without characterized cables or calibrated propagation delays.

Features

  • Demonstrates a typical phased array radar sub-system by showing synchronization of JESD204B giga-sample ADCs
  • The LMK04828 clocking solution used is described in detail
  • Test results show synchronization within 50 ps without any characterization of cables or calibration of propagation delays
  • Xilinx firmware development is discussed to offer a clear understanding of the requirements
  • This sub-system is tested and includes example configuration files

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, 12 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
–
–
–
Pins2 
MountSMT 
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability