IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS26750A | Demoboard TPS26750AEVM

Overview

TopologyUSB
Input voltage5-48 V
IC revisionA

Description

The TPS26750AEVM evaluation module evaluates USB‑PD for sink‑only, source‑only, or DRP use in both SPR and EPR operations. TPS26750AEVM can operate without power, as a source, sink, or DRP device with up to 48V at 5A (240W), supporting battery‑charging applications per the USB‑PD specification.

Features

Up to 240W (48V/5A) source and sink applicationsEasy-to-use GUI with pre-configured firmware to configure voltage ranges, charging protocols, and all aspects of the attached TPS26750A USB-PD controllerMultiple test points and headers for quick and easy debug signals such as VBUS, CCx, and ADCINx lines

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Check availability