IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV61040-Q1 | Demoboard TLV61040QEVM-166

Functional Safety FIT Rate, FMD and Pin FMA

Overview

TopologyBoost Converter
Input voltage2-14 V
Output 118 V / 0.02 A
IC revisionA

Description

The TLV61040-Q1 is a non-synchronous boost converter, which has a wide input voltage range of 1.8V to 20V. The output voltage covers up to 28V with a 400mA peak switching current capability. This EVM is designed for 2V to 14V input voltage and 18V output voltage applications.

Features

Output current 20mA (VIN >= 5V to VOUT = 18V)Up to 90% efficiency at VIN = 5V to VOUT = 18V, and IOUT = 20mATypical 400mA fixed peak switching current limitTypical 25μA quiescent currentOff-time modulation operation modeTypical 400ns minimum off-time

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 10 µH, 1.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current1.65 A
Saturation Current @ 30%3 A
DC Resistance280 mΩ
Self Resonant Frequency18 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
–
Rated Current1.2 A
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability