IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLIN1021-Q1 | Demoboard TLIN1021DEVM

TLIN1021-Q1 local interconnect network (LIN) transceiver with WAKE and INH evaluation module

Overview

TopologyOther Topology
IC revisionA

Description

This EVM can be used to evaluate the TLINx021 family of devices. The LIN bus is easily accessed via the J3 and J5 connectora, along with VBAT and GND to make easy connections to real LIN systems. All logic signals are available through headers and test points, and modes are easily transitioned through the placement of the correct jumpers and a pushbutton circuit to wake the device up.

Features

  • Commander mode and Responder mode configurations
  • Terminal block and headers pins are available on all power and LIN bus connections
  • Optional VCC rail and pull-up resistors for EN input and RXD output
  • A push-button circuit to engage local wake on the WAKE pin (TLIN1021A-Q1)

Typical applications

  • Body Electronics and Lighting, Infotainment and Cluster, Hybrid Electric Vehicles and Power Train Systems, Passive Safety
  • Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length15 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance15 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor700 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability