IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505 | Demoboard LMG3410EVM-018

LMG3410R050 600-V 50-mΩ GaN half-bridge daughter card

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage600 V
IC revisionA

Description

LMG3410EVM-018 configures two LMG3410R050 600-V GaN FETs with Integrated driver and protection, in a half bridge. This EVM comes with all the necessary auxiliary peripheral circuitry, and is designed to work in conjunction with larger systems.

Features

Input voltage operates up to 600 VSimple open loop design to evaluate performance of LMG3410R050Single PWM input on board for PWM signal with 50 ns dead timeConvenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 10 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current0.5 A
Saturation Current0.6 A
DC Resistance860 mΩ
Self Resonant Frequency39 MHz
–
–
–
–
–
–
–
–
Length2 mm
Width1.6 mm
Height1 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 475 µH, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance475 µH
–
–
–
–
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability