IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501 | Demoboard TIDA-01487

Isolated CAN Flexible Data (FD) Rate Repeater

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
IC revisionE1

Description

This isolated CAN FD repeater reference design addselectrical isolation between two CAN bus segments.The CAN frames on either bus segment side arerepeated to the other side. The CAN transceiver andarbitration logic in this reference design support CANFD speed up to 2Mbps. The design is supplied by awide range voltage supply between 5 to 36 V.

Features

  • Isolated CAN FD Transceiver With 3000-VRMSIsolation Rating
  • Supports Classic CAN and 2Mbps CAN FD(Flexible Data Rate)
  • Single 24-V Industrial Power Supply
  • Wide Supply Voltage Range of 5 to 36 V
  • Onboard Generation of Isolated Voltages

Typical applications

  • Fieldbus,Industrial I/O Modules
  • Communication Modules
  • Programmable Logic Controllers (PLCs)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Size0805 
–
–
–
–
–
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance150 µH
Saturation Current1.4 A
DC Resistance300 mΩ
Operating Voltage120 V
Self Resonant Frequency4.9 MHz
Size1050 
VersionPerformance 
–
–
–
–
–
–
–
–
Length10 mm
Width10 mm
Height5 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance475 µH
–
–
–
–
Size1006 
VersionPush-Pull 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability