IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments PLC010935BP

PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

Overview

TopologyBuck-Boost Converter
Input voltage13.5-50 V
Switching frequency125-5000 kHz
Output 112 V / 500 A
IC revisionC

Description

Power Line Communication (PLC) is now used in multiple end-equipment applications. A good example are grid applications, where the necessary data is communicated from one device to another using the power cable as transmission lines. Hence the name; Power line communication. This is achieved by modulating the data at a higher frequency band (typically in the kHz and MHz band) on top of the power line. This reference design features a simple approach for PLC, using an On-Off-Keying modulator in combination with a line driver and passive filtering, to transmit data over a Universal Asynchronous Receiver, Transmitter (UART) interface.

Features

4 selectable modulating frequencies: 125kHz,500kHz, 2MHz, 5MHz

  • Built-in current limit protection, and reverse polarityprotection using TI eFuse
  • Space reduction using the same communicationline for both receiving and transmitting
  • BoosterPack™ Plug-in Module compatible withmultiple microcontroller families like MSPM0 andthe C2000™

Typical applications

  • Micro inverter • String inverter • Solar power optimizer • Central inverter

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
RDC max.(mΩ)
Version
ISAT,10%(A)
ISAT,30%(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size1050 
Operating Temperature -40 °C up to +150 °C
Length10 mm
Width10 mm
Height5 mm
Inductance150 µH
Rated Current1.2 A
Saturation Current1.4 A
Self Resonant Frequency4.9 MHz
DC Resistance300 mΩ
VersionPerformance 
MountSMT 
Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size4020 
Operating Temperature -40 °C up to +125 °C
Length4.45 mm
Width4.06 mm
Height1.8 mm
Inductance10 µH
Self Resonant Frequency23 MHz
Performance Rated Current1.95 A
DC Resistance243 mΩ
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.15 A
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size2512 
Operating Temperature -40 °C up to +125 °C
Length2.5 mm
Width2 mm
Height1.2 mm
Inductance47 µH
Rated Current0.33 A
Saturation Current0.35 A
DC Resistance1650 mΩ
Self Resonant Frequency12 MHz
MountSMT 
Check availability