IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3422 | Demoboard PMP41017

LMG342xR030 600V 30mΩ GaN FET With Integrated Driver, Protection, and Temperature Reporting

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage340-420 V
Output 112 V / 266 A

Description

The LMG342xR030 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.The LMG342xR030 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI's lowinductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3426R030 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.

Features

  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600V GaN-on-Si FET with integrated gate driver
  • Integrated high precision gate bias voltage
  • 200V/ns FET hold-off
  • 2.2MHz switching frequency
  • 20V/ns to 150V/ns slew rate for optimization ofswitching performance and EMI mitigation
  • Operates from 7.5V to 18V supply
  • Robust protection
  • Cycle-by-cycle overcurrent and latched shortcircuit protection with < 100ns response
  • Withstands 720V surge while hard-switching
  • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
  • Digital temperature PWM output
  • LMG3426R030 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters

Typical applications

  • Merchant network and server PSU, Merchant telecom rectifiers
  • Uninterruptible power supplies
  • Solar inverters and industrial motor drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 3300 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3300 µF
Capacitance±20% 
Rated Voltage16 V (DC)
–
–
Dissipation Factor15 %
–
–
Length25 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
Endurance 2000
Ripple Current1200 mA
Leakage Current528 µA
Pitch5 mm
Diameter13 mm
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size2510 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
–
–
Inductance10 µH
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Self Resonant Frequency25 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–Check availability