IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM70880-Q1 | Demoboard LM70880QEVM

LM70880-Q1 Buck Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage8-72 V
Output 15 V / 8 A
IC revisionA

Description

The LM70880QEVM high-density evaluation module is designed to use a regulated or non-regulated high-voltage input rail ranging from 8V to 72V to produce a tightly regulated output voltage of 5V at load currents up to 8A. The LM70880-Q1 features high conversion efficiency, superior thermal performance and advanced EMI mitigation.

Features

  • 8V to 72V input voltage range
  • 5V output voltage with 1% setpoint accuracy
  • Rated for 8A of load current
  • Ultra-low IQ
  • Optional dual-random spread spectrum (DRSS) for EMI mitigation

Typical applications

  • Communications: WLAN, AAS and RRU
  • Industrial: motor drives (Servo/AC), factory automation, off-highway vehicles and eBikes
  • Automotive: ADAS, infotainment and cluster, Automotive HEV/EV powertrain systems, High-current automotive electronic systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 3.3 µH, 20.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current20.4 A
Saturation Current @ 30%15.6 A
DC Resistance6 mΩ
DC Resistance6.5 mΩ
Self Resonant Frequency21 MHz
MountSMT 
Check availability