Topology | Buck Converter |
Input voltage | 3.5-36 V |
Output 1 | 3.3 V / 2.5 A |
Output 2 | 5 V / 2.5 A |
IC revision | 1 |
The Texas Instruments LM63625QDRREVM evaluation module (EVM) helps designers evaluate theoperation and performance of the LM63625-Q1 buck regulator. The LM63625-Q1 is a family of easy-touse synchronous step-down DC/DC converters capable of driving up to 2.5 A of load current from an inputvoltage of 3.5 V to 36 V. The LM63625-Q1 features a selectable output voltage of 3.3 V or 5 V and aswitching frequency of 2.1 MHz
Integrated synchronous rectificationLow operating quiescent currentHigh efficiency at light loadsLow minimum on-time
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438356047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 4.7 | 4 | 5.75 | 63 | 22 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438356047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|