IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5180 | Demoboard LM5180EVM-S05

Wide VIN PSR flyback converter single-output evaluation module

Overview

TopologyFlyback Converter
Input voltage10-70 V
Output 15 V / 1 A
IC revisionA

Description

The LM5180EVM-S05 evaluation module (EVM) is designed to showcase the performance of the LM5180 PSR flyback converter with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 10 V to 70 V to deliver a fixed 5-V output with better than 1% setpoint accuracy and currents up to 1A. Operating without an auxililary winding or opto-coupler, the LM5180 provides very tight output voltage regulation, better than 1%. The LM5180 offers a full suite of protection features to ensure protection of the regulator during fault conditions. These include undervoltage lockout to ensure proper operation duing voltage-sag conditions, programmable soft-start to reduce inrsuh current, hiccup-mode overcurrent protection and thermal shutdown. Precision enable and output voltage thermal compensation features are also provided.

Features

  • 10-V to 65-V input voltage range
  • 5-V output voltage with 1% setpoint accuracy
  • Rated for up to 1 A of load current
  • Resistor divider to EN/UVLO to faciltate programmable input voltage UVLO
  • Fully assembled, tested and proven PCB layout with small footprint

Typical applications

  • Isolated bias power rails, IGBT gate drive supplies for BDC and BLDC motor drives
  • Automotive body and powertrain, Industrial and commercial vehicles

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(A)
fres(MHz)
Mount
VIN
VOut1(V)
IOut1(A)
n
IR(mA)
RDC max.(Ω)
LS(nH)
VT(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.001 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
Rated Current4500 mA
–
–
MountSMT 
–
–
–
–
Rated Current6000 mA
DC Resistance [1]0.008 Ω
–
–
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4818 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.8 mm
Width4.8 mm
Height1.8 mm
–
–
Inductance10 µH
Rated Current1300 mA
Saturation Current1 A
Self Resonant Frequency45 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.15 Ω
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.78 mm
Width9.5 mm
Height10.54 mm
–
PackagingTape and Reel 
Inductance30 µH
–
Saturation Current2.6 A
–
MountSMT 
Input Voltage 12 - 70 V (DC)
Output Voltage 15 V
Output Current 11 A
Turns Ratio3:1 
–
–
Leakage Inductance900 nH
Insulation Test Voltage625 V (AC)
–
–
–
–
–
–
–Check availability