IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5171

LM5171-Q1 Dual Channel Bidirectional Controller

Overview

TopologyBuck-Boost Converter
Input voltage12-48 V

Description

The LM5171-Q1 controller provides the essential high voltage and precision elements of a dual-channel bidirectional converter for example is automotive 48-V and 12-V dual battery systems. It supports multiphase parallel operation with balanced current sharing in each phase, and it can also support independent channel bi-directional operations making it versatile as standalone controller operating as Multiphase Buck/Boost or independent Buck or Boost.

Features

  • AEC-Q100 qualified for automotive applications:
  • Device temperature grade 1: –40°C to +125°C ambient operating range
  • Device HBM ESD classification level 2
  • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • 85-V HV-port and 80-V LV-port max ratings
  • 1% Typical Accuracy of bidirectional currentregulation
  • 1% Typical Accuracy of channel current monitoring
  • I2C Interface for monitoring and diagnosis
  • Built-in 3.5V 1% reference voltage
  • Integrated 5V 10mA bias supply
  • 5-A Peak half-bridge gate drivers
  • Programmable or adaptive dead-time control
  • Programmable oscillator frequency up to 1MHzwith optional synchronization to external clock
  • Independent channel enabling control inputs
  • Integrated both current and voltage loop control
  • Programmable cycle-by-cycle peak current limit
  • Over-temperature shutdown
  • HV and LV port overvoltage protection
  • Dynamically selectable diode emulation and forcedPWM operation modes
  • Programmable soft-start timer
  • Support both multiphase and independent channeloperations
  • Support urgent shutdown latch

Typical applications

  • Super-cap or battery backup power converter
  • Automotive, Industrial dual-battery systems, Battery Testing System (BTS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWE-HCF SMT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Performance Rated Current44 A
Saturation Current @ 10%44 A
Saturation Current @ 30%48 A
DC Resistance1.44 mΩ
Self Resonant Frequency21.56 MHz
Wire TypeFlat 
Pins2 
–
MountSMT 
Length27 mm
Height15.4 mm
Rated Current44 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability