IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5170 | Demoboard TIDA-01041

Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation

Overview

TopologyOther Topology
Input voltage8-16 V
Output 15 V
IC revisionA

Description

This reference design provides a multi-phase solution for a wide range of current battery test applications. Leveraging the dual phase buck/boost controller LM5170's daisy chain configuration gives the design the ability to achieve 100A charging/discharging rates. Utilizing high accuracy constant current (CC) and constant voltage (CV) calibration loops, TIDA-01041 can achieve up to 0.01% voltage control accuracy. All key design theories are described guiding users through the part selection process and optimization. Finally, schematic, board layout, hardware testing, and results are also presented.

Features

  • High precision calibration control achieving 0.02% full scale current control accuracy and 0.01% full scale voltage control accuracy
  • Supports from 0.5-A to 100-A charge and discharge
  • Input voltage (bus) from 8 V–16 V and output load (battery) from 0 V–4.2 V (5 V max)
  • Two LM5170 multiphase bidirectional buck, boost integrated controllers and drivers for charging and discharging

Typical applications

  • Battery test equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Wire Type
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–Check availability
SPECWE-HCF SMT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Performance Rated Current44 A
Saturation Current @ 10%44 A
Saturation Current @ 30%48 A
Self Resonant Frequency21.56 MHz
Wire TypeFlat 
–
–
–
–
DC Resistance0.00144 Ω
–
–Check availability