IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5165YDRCR | Demoboard TIDA-010016

Eight Port IO-Link® Master Reference Design

Overview

TopologyBuck Converter
Input voltage24 V
Output 13.3 V / 0.12 A
IC revision1

Description

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very flexible way of timing and time synchronization. This design helps build a very universal and scaleable IO-Link master.

Features

  • Eight IO-link ports
  • Supports COM1, COM2, COM3
  • Supports 400-µs cycle time
  • All ports overcurrent protected and limited
  • PRU Frame handler enables flexible timing

Typical applications

  • Communication module / Stand-alone remote IO

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Version
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size6033 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5.9 mm
Width6.2 mm
Height3.3 mm
–
–
Inductance47 µH
Performance Rated Current0.88 A
Saturation Current0.74 A
DC Resistance600 mΩ
Operating Voltage120 V
Self Resonant Frequency16.5 MHz
VersionRobust 
Pins2 
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability