IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5155 | Demoboard PMP40488

2.2MHz wide VIN non-synchronous boost controller

Overview

TopologySEPIC Buck-Boost Topology
Input voltage9-12 V
Output 1-60 V / -0.5 A
Output 260 V / 0.5 A
IC revision001

Description

The LM5155x ( LM5155 and LM51551 ) device is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.The LM5155x device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.The internal VCC regulator also supports BIAS pin operation up to 45 V (50-V absolute maximum). The switching frequency is dynamically programmable with an external resistor from 100 kHz to 2.2 MHz. Switching at 2.2 MHz minimizes AM band interference and allows for a small solution size and fast transient response.The device features a 1.5-A standard MOSFET driver and a low 100-mV current limit threshold. The device also supports the use of an external VCC supply to improve efficiency. Low operating current and pulse-skipping operation improve efficiency at light loads.The device has built-in protection features such as cycle-by-cycle current limit, overvoltage protection, line UVLO, and thermal shutdown. Hiccup mode overload protection is available in the LM51551 device option. Additional features include low shutdown IQ, programmable soft start, programmable slope compensation, precision reference, power-good indicator, and external clock synchronization.

Features

  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide Input Operating Range for Battery Applications
    • 3.5-V to 45-V Operating Range
    • 2.97-V to 16-V When BIAS = VCC
    • Minimum Boost Supply Voltage 1.5 V When BIAS ≥ 3.5V
    • Input Transient Protection up to 50 V
  • Minimized Battery Drain
    • Low Shutdown Current ( IQ ≤ 2.6 µA )
    • Low Operating Current ( IQ ≤ 480 µA )
  • Small Solution Size and Low Cost
    • Maximum Switching Frequency of 2.2 MHz
    • 12-Pin WSON Package (3 mm × 2 mm)
    • Integrated Error Amplifier Allows Primary-Side Regulation Without Optocoupler (Flyback)
    • Minimized Undershoot During Cranking (Start-stop Application)
  • Higher Efficiency With Low-Power Dissipation
    • 100-mV ±7% Low Current Limit Threshold
    • Strong 1.5-A Peak Standard MOSFET Driver
    • Supports External VCC Supply
  • Avoid AM Band Interference and Crosstalk
    • Optional Clock Synchronization
    • Dynamically Programmable Switching Frequency from 100 kHz to 2.2 MHz
  • Integrated Protection Features
    • Constant Peak Current Limiting Over Input Voltage
    • Optional Hiccup Mode Short-Circuit Protection (see the Device Comparison Table)
    • Programmable Line UVLO
    • OVP Protection
    • Thermal Shutdown
  • Accurate ±1% Accuracy Feedback Reference
  • Programmable Extra Slope Compensation
  • Adjustable Soft Start
  • PGOOD Indicator

Typical applications

  • Portable Speaker Application
  • Automotive Start-Stop Application
  • / Wide Input Boost, SEPIC, Flyback Power ModuleHigh Voltage LiDAR Power Supply / Multiple-Output Flyback Without Optocoupler / Automotive Rear-Lights LED Bias Supply / Battery-Powered Boost, SEPIC, Flyback

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
IR(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 2.2 µH, 550 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current550 mA
Rated Current 2800 mA
Saturation Current280 mA
DC Resistance300 mΩ
Self Resonant Frequency80 MHz
TypeLow RDC 
Height0.9 mm
Width0.8 mm
–
MountSMT 
–Check availability
SPECWE-LQS SMT Power Inductor, 100 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
–
–
Saturation Current1200 mA
DC Resistance433 mΩ
Self Resonant Frequency6.3 MHz
–
Height4.5 mm
Width6 mm
Rated Current1 A
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 1000 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
–
–
Saturation Current80 mA
–
Self Resonant Frequency2.3 MHz
–
Height2.8 mm
Width4.8 mm
Rated Current0.14 A
MountSMT 
–Check availability