IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5122-Q1 | Demoboard PMP11479

98% Efficient 30W Synchronous Automotive Pre-Boost Reference Design

Overview

TopologyBoost Converter
Input voltage6-16 V
Output 112 V / 2.5 A
IC revisionA

Description

98% Efficient 30W Synchronous Automotive Pre-Boost Reference Design. PMP11479 is a synchronous boost power supply using the LM5122-Q1 controllers. The design accepts an input voltage of 6Vin to 16Vin, and boosts a 12Vout rail capable of sourcing 2.5A continuous current. The LM5122-Q1 has an internal current source to keep the high side FET to run at 100% duty cycle which allows a bypass operation when the input voltage is greater than the configured output voltage.

Features

  • 6V to 16V in, output 12V@ 2.5A
  • Achieving efficiency of 98% at 12Vin
  • High density design
  • Solution size: 36mm x 23mm
  • Overvoltage and overcurrent protection

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
LR(nH)
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 105 nH, 76.1 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance105 nH
Performance Rated Current76.1 A
Saturation Current @ 10%45 A
Saturation Current @ 30%51 A
DC Resistance0.235 mΩ
Self Resonant Frequency70 MHz
MaterialMnZn 
Packaging Unit1000 
Rated Inductance104 nH
Rated Current30 A
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 6000 nH, 13.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6000 nH
Performance Rated Current13.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%14 A
DC Resistance8.4 mΩ
Self Resonant Frequency22 MHz
MaterialWE-PERM 
Packaging Unit400 
Rated Inductance4500 nH
–
–Check availability