IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5023

AC-DC Quasi-Resonant Current Mode PWM Controller

Overview

TopologyBuck Converter
Input voltage90-265 V
Output 119.5 V / 3.33 A
IC revisionD

Description

The LM5023 is a Quasi-Resonant Pulse Width Modulated (PWM) controller which contains all of the features needed to implement a highly efficient off-line power supply. The LM5023 uses the transformer auxiliary winding for demagnetization detection to ensure Critical Conduction Mode (CCM) operation. The LM5023 features a hiccup mode for over current protection with an auto restart to reduce the stress on the power components during an overload. A skip cycle mode which reduces power consumption at light loads for energy conservation applications (ENERGY STAR®, CEPCP, etc.). The LM5023 also uses the transformer auxiliary winding for output overvoltage (OVP) protection, if an OVP fault is detected the LM5023 latches off the controller.

Features

  • Critical Conduction Mode
  • Peak Current Mode Control Mode
  • Skip Cycle Mode for Low Standby Power
  • Hiccup Mode for Continuous Overload Protection
  • Cycle-by-Cycle Over-Current Protection MaintainsAccuracy over the Universal AC Line
  • Line Current Feed Forward
  • OVP Protection by Sensing the Aux Winding
  • Integrated 0.7 A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Leading Edge Blanking of Current Sense Signal
  • Maximum Frequency Clamp 130 kHz
  • Programmable Soft Start
  • Thermal Shutdown
  • 8-Pin MSOP Package

Typical applications

  • Universal Input AC-DC Notebook Adapters 10 W to 65 W
  • Consumer Electronics
  • High Efficiency Housekeeping and Auxiliary Power
  • Battery Chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Qty.
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 23.8 A, 7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current23.8 A
Saturation Current @ 10%7 A
Saturation Current @ 30%17 A
DC Resistance3.7 mΩ
Packaging Unit400 
–
Inductance2.3 µH
DC Resistance3.96 mΩ
–
–
MaterialWE-PERM 
Length13 mm
Width12.8 mm
Height4.7 mm
MountSMT 
–
–
–
–
–
–
–
–
–
Self Resonant Frequency40 MHz
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Packaging Unit20 
Rated Current12 A
Inductance1000 µH
DC Resistance9 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length31 mm
Width22 mm
Height35 mm
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Packaging Unit1000 
Rated Current1 A
Inductance10 µH
DC Resistance150 mΩ
–
–
–
Length7.3 mm
Width7.3 mm
Height4 mm
–
Inductance 110 µH
Inductance 210 µH
Rated Current1 A
Rated Current 21 A
Saturation Current2 A
DC Resistance 10.125 Ω
DC Resistance 20.125 Ω
DC Resistance 10.15 Ω
DC Resistance 20.15 Ω
Self Resonant Frequency30 MHz
TypeStraight 
–Check availability
750315092
SPECOffline Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
Inductance200 µH
–
–
Insulation Test Voltage2000 V (AC)
–
Length32.4 mm
Width40 mm
Height20.5 mm
MountTHT 
Inductance 1200 µH
–
–
–
Saturation Current3.2 A
–
–
–
–
–
–
–Check availability