IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5018 | Demoboard TIDA-00909

48-V, 10-A, High-Frequency PWM, 3-Phase GaN Inverter Reference Design for High-Speed Motor Drives

Overview

TopologyBuck Converter
Input voltage48 V
Switching frequency40-100 kHz
Output 15 V / 0.6 A
IC revisionE1

Description

Low-voltage, high-speed drives and low-inductance brushless motors require higher inverter switching frequencies in the range of 40 kHz to 100 kHz to minimize losses and torque ripple in the motor. The TIDA-00909 reference design achieves this by using a three-phase inverter with three 80 V, 10-A half-bridge GaN power modules (LMG5200) and uses shuntbased phase-current sensing. Gallium nitride (GaN) transistors can switch much faster than silicon fieldeffect transistors (FETs) and integrating the GaN FET and driver in the same package reduces parasitic inductances and optimizes switching performance to reduce losses, thus allowing the designer to downsize or eliminate the heatsink. The TIDA-00909 offers a TI BoosterPack™ Plug-in Module with a compatible interface to connect to a C2000™ MCU LaunchPad™ Development Kit for easy performance evaluation

Features

  • Three-Phase GaN Inverter With Wide-Input Voltage
  • Range 12 V to 60 V and 7 ARMS per 10-A Peak
  • Output Current; Tested up to 100-kHz PWM
  • GaN Power Stage With Greatly-Reduced Switching
  • Losses Allows High PWM Switching Frequencies
  • With Peak Efficiency up to 98.5% at 100-kHz PWM
  • LMG5200 GaN Half-Bridge Power Stage Simplifies
  • PCB Layout and Reduces Parasitic Inductances for
  • Optimized Switching Performance; Less than 2-ns
  • Rise and Fall Time
  • Very-Low Switch Node Voltage Overshoot and
  • Undershoot With Very-Low 12.5-ns Deadband
  • Minimizes Phase-Voltage Ringing and reduces
  • Phase-Voltage Distortions and EMI
  • Precision Shunt-Based, Phase-Current Sensing
  • With High Accuracy (0.1%)
  • TI BoosterPack™ Compatible Interface With 3.3-V
  • I/O for Easy Performance Evaluation With C2000™
  • MCU LaunchPad™ Development Kit

Typical applications

  • Servo Drives and Motion Control,Manufacturing Robots,Service Robots
  • Non-Military Drones
  • Computer Numerical Control (CNC) Drives

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
VersionSMT 
Impedance @ 100 MHz300 Ω
Maximum Impedance400 Ω
Maximum Impedance380 MHz 
Rated Current 2700 mA
DC Resistance0.8 Ω
TypeWide Band 
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12 mm
Width12 mm
Height10 mm
–
–
Inductance470 µH
Saturation Current @ 10%1.5 A
Saturation Current @ 30%1.85 A
Rated Current1.4 A
Performance Rated Current1.45 A
Self Resonant Frequency1.8 MHz
VersionStandard 
–
–
–
–
DC Resistance0.56 Ω
–
Pins2 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability